IESNA:LM-63-2002
[TEST]P1704731
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB4A-AMB-U-SL3
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 4SQUARE 130W  1590K FIXTURE w/ T3 SPILL CONTROL DISTRIBUTION
[LAMP] (104) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.08A 130.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7824.0
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 130.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1676.0 1731.2 1683.9 1455.2 1194.9 1064.8 1009.5 993.8 1013.5 1049.0 1104.2 1202.8 1360.5 1561.6 1660.2 1743.0 1920.5 2078.2 2224.1 
2381.9 2448.9 2500.2 2602.7 2744.7 2989.2 3182.4 3214.0 2705.3 1088.4 587.6 374.6 264.2 177.5 106.5 47.3 3.9 0.0 
1676.0 1723.3 1679.9 1447.3 1202.8 1072.6 1005.6 989.8 1009.5 1045.0 1100.2 1194.9 1344.7 1545.9 1644.4 1731.2 1896.8 2058.5 2204.4 
2354.3 2413.4 2448.9 2547.5 2669.8 2894.5 3103.6 3099.6 2594.8 1088.4 591.5 378.6 264.2 181.4 106.5 47.3 3.9 0.0 
1676.0 1715.4 1687.8 1470.9 1218.5 1080.5 1013.5 993.8 1001.7 1029.3 1080.5 1155.5 1277.7 1474.9 1609.0 1676.0 1818.0 1975.7 2113.7 
2259.6 2366.1 2354.3 2409.5 2476.5 2650.0 2902.4 2993.1 2642.2 1289.5 686.2 477.2 335.2 228.7 126.2 63.1 3.9 0.0 
1676.0 1715.4 1691.8 1522.2 1261.9 1116.0 1037.1 997.7 1005.6 1025.3 1064.8 1123.9 1218.5 1360.5 1557.7 1648.4 1731.2 1900.8 2046.7 
2176.8 2295.1 2358.2 2366.1 2389.8 2543.6 2835.4 3123.3 2886.7 1888.9 721.7 536.3 422.0 299.7 153.8 71.0 11.8 0.0 
1676.0 1715.4 1707.5 1589.2 1364.5 1187.0 1092.4 1037.1 1013.5 1021.4 1052.9 1088.4 1155.5 1246.2 1392.1 1565.6 1707.5 1794.3 1940.2 
2090.1 2220.2 2314.8 2370.1 2385.8 2464.7 2705.3 3292.8 3497.9 2906.4 1415.7 410.1 248.4 173.5 110.4 47.3 11.8 0.0 
1676.0 1715.4 1719.4 1672.1 1502.5 1305.3 1187.0 1112.1 1068.7 1045.0 1052.9 1080.5 1120.0 1171.2 1258.0 1364.5 1538.0 1750.9 1912.6 
1936.3 1987.5 2046.7 2121.6 2232.0 2393.7 2650.0 3044.4 4105.2 4539.0 3478.2 1829.8 457.4 201.1 114.4 51.3 11.8 0.0 
1676.0 1711.5 1723.3 1715.4 1648.4 1526.1 1396.0 1273.8 1202.8 1155.5 1135.7 1131.8 1159.4 1194.9 1246.2 1317.1 1403.9 1522.2 1648.4 
1762.8 1885.0 2030.9 2216.3 2445.0 2705.3 2977.4 3348.1 3856.8 4945.2 6704.0 6648.8 5205.5 3139.0 737.4 106.5 19.7 0.0 
1676.0 1707.5 1727.3 1735.2 1719.4 1636.6 1541.9 1423.6 1329.0 1265.9 1234.3 1218.5 1226.4 1242.2 1305.3 1376.3 1459.1 1573.5 1695.7 
1845.6 2030.9 2228.1 2445.0 2681.6 2957.6 3217.9 3521.6 3746.3 4176.2 6183.4 8119.7 7039.2 3742.4 1372.3 244.5 19.7 0.0 
1676.0 1703.6 1723.3 1735.2 1731.2 1731.2 1672.1 1616.8 1553.7 1490.7 1435.4 1411.8 1400.0 1415.7 1463.0 1534.0 1636.6 1766.7 1916.6 
2098.0 2326.7 2547.5 2756.5 2973.4 3206.1 3430.9 3624.1 3608.3 3742.4 4688.8 6633.0 7125.9 3198.2 1001.7 193.2 23.7 0.0 
1676.0 1695.7 1727.3 1747.0 1766.7 1790.4 1821.9 1869.2 1896.8 1940.2 1983.6 2042.7 2109.8 2208.4 2342.5 2500.2 2701.3 2945.8 3194.3 
3450.6 3695.1 3900.1 4053.9 4156.5 4235.3 4306.3 4231.4 4053.9 4148.6 4404.9 5055.6 4862.4 2476.5 532.4 94.6 23.7 0.0 
1676.0 1687.8 1703.6 1727.3 1754.9 1782.5 1821.9 1865.3 1896.8 1944.2 1991.5 2034.9 2078.2 2153.2 2236.0 2334.6 2488.4 2657.9 2863.0 
3052.3 3221.9 3383.5 3533.4 3714.8 3872.5 4006.6 3912.0 3943.5 4117.0 4483.8 4870.3 3710.9 1392.1 216.9 74.9 23.7 0.0 
1676.0 1679.9 1695.7 1703.6 1719.4 1747.0 1786.4 1814.0 1841.6 1865.3 1881.1 1900.8 1900.8 1940.2 1987.5 1991.5 1959.9 1861.3 1802.2 
1806.1 1896.8 2034.9 2188.7 2330.6 2504.1 2622.4 2575.1 2697.4 2819.6 3099.6 3198.2 2243.9 769.0 138.0 51.3 23.7 0.0 
1676.0 1672.1 1683.9 1683.9 1703.6 1711.5 1727.3 1747.0 1747.0 1743.0 1735.2 1715.4 1640.5 1482.8 1254.0 966.2 765.0 698.0 674.3 
701.9 757.2 828.1 907.0 966.2 1017.4 1056.9 997.7 1029.3 997.7 1009.5 788.7 394.4 165.6 94.6 47.3 23.7 0.0 
1676.0 1672.1 1652.3 1640.5 1628.7 1612.9 1597.1 1569.5 1490.7 1317.1 1076.6 824.2 686.2 603.4 548.1 524.5 508.7 512.7 520.5 
532.4 540.3 532.4 504.8 465.3 429.8 390.4 354.9 311.5 276.0 240.6 201.1 161.7 122.2 86.8 43.4 19.7 0.0 
1676.0 1656.3 1620.8 1581.4 1534.0 1494.6 1376.3 1163.3 922.8 765.0 674.3 631.0 611.2 591.5 575.8 556.0 552.1 552.1 548.1 
552.1 536.3 512.7 473.2 445.6 414.1 390.4 358.9 323.4 287.9 248.4 205.1 161.7 118.3 82.8 43.4 15.8 0.0 
1676.0 1648.4 1593.2 1526.1 1455.2 1289.5 1009.5 824.2 737.4 694.1 666.5 650.7 642.8 627.0 611.2 579.7 575.8 579.7 583.6 
575.8 544.2 500.8 469.3 437.7 406.2 378.6 358.9 335.2 295.8 252.4 205.1 161.7 122.2 78.9 39.4 11.8 0.0 
1676.0 1632.6 1565.6 1474.9 1317.1 1013.5 816.3 745.3 721.7 705.9 694.1 678.3 674.3 631.0 595.5 583.6 587.6 591.5 599.4 
587.6 524.5 469.3 433.8 406.2 390.4 366.7 339.1 307.6 260.3 220.8 185.3 149.9 114.4 71.0 31.5 11.8 0.0 
1676.0 1628.7 1538.0 1415.7 1131.8 851.8 749.3 733.5 733.5 721.7 705.9 682.2 654.6 634.9 603.4 579.7 575.8 575.8 552.1 
504.8 473.2 445.6 425.9 418.0 406.2 386.5 354.9 311.5 272.1 232.7 193.2 153.8 114.4 74.9 35.5 7.9 0.0 
1676.0 1616.8 1510.4 1380.2 1013.5 784.8 733.5 737.4 745.3 737.4 705.9 670.4 650.7 627.0 599.4 567.9 552.1 520.5 489.0 
485.1 457.4 429.8 410.1 414.1 406.2 378.6 339.1 299.7 260.3 228.7 193.2 149.9 110.4 71.0 43.4 7.9 0.0 
1676.0 1612.9 1498.5 1317.1 926.7 757.2 733.5 741.4 753.2 749.3 701.9 666.5 642.8 615.2 587.6 548.1 516.6 469.3 465.3 
469.3 433.8 406.2 386.5 370.7 351.0 327.3 295.8 264.2 236.6 209.0 177.5 138.0 98.6 82.8 55.2 7.9 0.0 
1676.0 1616.8 1498.5 1305.3 903.1 749.3 733.5 745.3 761.1 749.3 698.0 662.5 638.9 615.2 583.6 536.3 477.2 437.7 441.7 
481.1 422.0 382.5 354.9 327.3 303.7 280.0 260.3 240.6 224.8 201.1 189.3 142.0 98.6 110.4 43.4 7.9 0.0 
1676.0 1620.8 1498.5 1277.7 891.2 749.3 733.5 741.4 765.0 749.3 701.9 666.5 638.9 615.2 587.6 540.3 477.2 437.7 441.7 
492.9 425.9 374.6 347.0 319.4 295.8 276.0 260.3 240.6 216.9 197.2 165.6 130.1 98.6 106.5 43.4 7.9 0.0 
